To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Cat5e Mini Coupler - Shielded RJ45 (8x8) In-line Feed-thru

L-com's best selling Ethernet couplers are now available in a smaller size. Under an inch in length, the Mini coupler line comes rated for category 5e or category 6 in both shielded and non-shielded versions. These in-line couplers are the most economical way available to couple two cables. The Mini couplers are engineered to bring high performance in the most compact design possible. They are smaller than ever and this reduced space and weight leads to better air flow, gives you more room to work with behind your panel and is far less stressful on cable exits ensuring that you don't exceed your cable's bend radius. Contact L-com today for your high-volume needs.

Features
  • In-line couplers are a versatile and economical solution for connecting two RJ-45 network cables
  • The in-line couplers are compact and can to be stacked horizontally or vertically with no space between couplers
  • High performance Ethernet mini couplers exceed category standards and EIA568A/B dual wiring provides compatibility for every installation
  • Available in Cat5e and Cat6 in shielded or non-shielded versions, the Mini Couplers are RJ45 (8x8) female to RJ45 (8x8) female allowing for easy coupling of cables with no tools or punch-downs required
  • Maximize your useable space by pairing with L-com's Right Angle Ethernet Cables found <a href="/ethernet-right-angle-cable-assemblies">HERE</a
Application
  • Premise wiring
  • Voice, data and video networking
  • Telecommunications
  • Ethernet such as 10BASE-T, 100BASE-TX or 1000BASE-T
  • LAN

SKU TDG1026KS-C5E-MNL
QTY available 1063
Quantity Price
1 - 24 $11.39
25 - 49 $10.25
50 - 99 $9.11
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $11.39

Key Specifications

Key Specifications