To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Cat5e RJ45 Ethernet Cable -Shielded 26 AWG PVC Jacket - Gray, 20.0 ft

Item # TRD855SCR-20
Availability
13,685
Price Table
Quantity Price
1 - 24 $21.39
25 - 49 $20.32
50 - 99 $19.25
100 + Call Us
Add to Cart

Description

L-com's TRD855SCR series RJ45 Cat5e Ethernet cables are ideal for use in Indusial Ethernet networking applications where EMI and RFI are present. These rugged RJ45 Cat5e Ethernet Cables feature 26 AWG stranded cable construction providing flexibility as well as a 100% foil shield. These RJ45 Cat 5e Ethernet cables are designed to perform to EIA568 standards while not putting a strain on your budget.

Features
  • Cat5E rated for High Speed Ethernet Network Performance
  • Aluminized Polyester Shield for protection from EMI
  • EIA568 compliant ensuring compatibility with your network
  • 26AWG stranded conductors provide flexibility
  • RoHS Compliant
Application
  • Industrial Ethernet
  • 10/100BASE-TX
  • Factory Automation
  • Process Industry applications
  • Harsh Environment applications


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov

Accessories