To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Cat6 Coupler - Shielded RJ45 (8x8) Keystone Feed-thru

Cat6 coupler products from L-com are available in both shielded (for high RFI/EMI applications) and non-shielded versions. These easy to mount keystone style Cat6 coupler products are perfect for patch panel and enclosure applications. These Cat6 coupler solutions are engineered to bring high performance in a compact design. Contact us for aggressive pricing for your larger projects.

Features
  • High Performance Cat6 Coupler for panel and wall plate mounting
  • Keystone Style Snap in mounting design for compatibility with common wall plates and rack panels
  • Fully shielded housing options reduce EMI/RFI interference
  • EIA568A/B dual wiring provides compatibility in every installation
  • Available in Cat3, Cat5e, Cat6, and Cat6a in shielded or non-shielded versions
Application
  • Premise wiring
  • Voice/data networking
  • Telecommunications
  • Ethernet

SKU TDG1026KS-C6
QTY available 11642
Quantity Price
1 - 24 $10.39
25 - 49 $9.35
50 - 99 $8.31
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $10.39

Key Specifications

Key Specifications