To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Cat6a Double Shielded Zero Halogen Industrial High Flex Cable ZHFR-PUR, RJ45/RJ45, 150.0ft

Item # TRD695AZHF-BLK-150
Availability
363
Price Table
Quantity Price
1 - 4 $180.28
5 - 9 $173.07
10 - 24 $165.86
25 + Call Us
Add to Cart

Description

Designed for industrial environments where ordinary patch cables fail, this exclusive ultra-flexible Category 6a patch cord series from L-com is built to take a beating. These cables utilize an industrial rated ZHFR-PUR (Zero-Halogen Flame Retardant Polyurethane) jacket that is resistant to industrial Oils, Chemicals and water while maintaining a CMX & VW-1 flame rating. It is a great alternative for any environment where halogens such as found in standard PVC cables are restricted. Double shielding along with L-com's shielded RJ45 connectors remove EMI/RFI interference and grounding as a concern for your installation. The cable is EIA568 color-coded for compatibility with standard installations. Contact L-com today with your project requirements.

Features
  • Industrial rated Oil, Chemical and Moisture resistant ZHFR-PUR (Zero-Halogen Flame Retardant Polyurethane) jacket w/ UL CMX & VW-1 burn rating
  • 100% Foil + 80% Braid shield along with fully shielded RJ45 connectors reduces or eliminates EMI/RFI
  • Dynamic temperature range of -40°C to +75°C; PoE 802.3af & 802.3at compliant to 210ft (64m)
  • Flex Rating: 1 million cycles at 2.69" (10X cable O.D. Min radius) and 10 Million cycles at 5.38" (20X cable O.D. min radius)
  • Rated for up Category 6a 10gig applications
Application
  • 10GBASE-T - 10/100/1000/10000 Ethernet - IEEE 802.3an
  • Industrial Ethernet
  • Harsh Environment
  • Factory Automation
  • Shipboard, aircraft, aerospace and defense


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov