To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Cat6a Double Shielded Outdoor Industrial High Flex Ethernet Cable TPE, RJ45 / RJ45, Teal, 150.0ft

Item # TRD695AHF-150
Availability
177
Price Table
Quantity Price
1 - 4 $600.00
5 - 9 $576.00
10 - 24 $552.00
25 + Call Us
Add to Cart

Description

Designed for industrial or outdoor environments where ordinary patch cables fail, this exclusive ultra flexible Category 6a patch cord series from L-com is built to take a beating. These cables utilize an outdoor rated FR-TPE (Flame-Retardant Thermoplastic Elastomer) jacket that is resistant to industrial Oils and UV damage while maintaining a CMX flame rating. Double shielding along with L-com's shielded RJ45 connectors remove EMI/RFI interference as a concern for your installation. The cable is EIA568 color-coded for compatibility with standard installations. Contact L-com today with your project requirements.

Features
  • Outdoor & Industrial rated Oil, UV and Moisture resistant FR-TPE (Flame-Retardant Thermoplastic Elastomer) jacket w/ UL CMX burn rating
  • 100% Foil + 80% Braid shield along with fully shielded RJ45 connectors reduces or eliminates EMI/RFI
  • Dynamic temperature range of -40°C to +75°C; PoE 802.3af & 802.3at compliant to 210ft (64m)
  • Flex Rating: 1 million cycles at 2.75" (10X cable O.D. Min radius) and 10 Million cycles at 5" (20X cable O.D. min radius)
  • Rated for up Category 6a 10gig applications
Application
  • 10GBASE-T - 10/100/1000/10000 Ethernet
  • Industrial Ethernet
  • Harsh Environment
  • Factory Automation
  • Outdoor Use


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov