To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Category 5E F/UTP Plenum Rated 24 AWG 4-Pair Solid Conductor White, 1KFT

Maximize performance in your next cabling project with L-com's Category 5E shielded twisted pair cabling. This shielded series bulk cable is EIA568 color-coded for compatibility with standard installations. A foil wrap with a drain wire protects signals from external noise. Solid conductors terminate easily into standard IDC connectors and panels. Order online today!

Features
  • Shielded Category 5E bulk cable for reducing EMI/RFI noise in high-speed Ethernet networks
  • Plenum (CMP) Rated FEP Jacket for usage in restricted Air Plenum environments such as above suspended ceilings or below raised flooring
  • EIA568 color-coded for compatibility with standard installations
  • EIA/TIA 568 compliant Category 5E rated to 100Mhz for high performance Ethernet networks
  • Solid conductors terminate easily into standard IDC connectors and panels
Application
  • Horizontal Cabling Above Suspended Ceilings
  • Horizontal Cabling Below Raised Flooring
  • Ethernet Network Cabling - EIA568

SKU TFPC5001
QTY available 3
Quantity Price
1 - 4 $815.00
5 - 9 $798.70
10 - 24 $782.40
25 + Call Us

All Prices are in US Dollars and do not include duties

Price $815.00

Key Specifications

Key Specifications