Category 6 Shielded PE Outdoor Aerial Messenger Fig8 23 AWG 4-Pair Solid, 1,000ft, Black

SKU TFAC6-BLK
QTY available 12
Quantity Price
1 - 4 $820.00
5 - 9 $803.60
10 - 24 $787.20
25 + Call Us
Price $820.00

All Prices are in US Dollars and do not include duties



The L-com's shielded outdoor Ethernet cables are designed for outdoor applications. The jackets are water proof and UV resistant with a CMX burn rating. A foil shield and drain wire help filter unwanted EMI/RFI interference. Cables are rated for Category 5e applications. Additional features include 23AWG solid conductors which are excellent for punch-down and PoE/PoE+ applications, standard TIA/EIA wiring and an operating temperature of up to 70°C. Available in 1,000 ft reels. Two versions available: Round Direct Burial capable and Figure-8 style Aerial Messenger. Choose the best for your application and order online today!

Features
  • Foil Shielded (F/UTP) Category 6 Outdoor Ethernet Cable, Figure 8 style Aerial with Galvanized steel messenger
  • PE jacket material is UV and moisture protected against damage due to sunlight (UV) exposure and water
  • Foil shielded with drain wire for reducing EMI/RFI noise in high-speed Ethernet networks
  • CMX and IEC-332-1 Flame Rating; Temp range: -40° to +70°C
  • EIA568 color-coded for compatibility with standard installations

Application
  • Industrial, harsh or outdoor Ethernet
  • Punch-down applications
  • Direct burial applications
  • Manufacturing
  • PoE


Documents and Resources