To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Category 6 Unshielded RJ45 (8x8) Right Angle Keystone Coupler

Item # TDG1026KC-R6
Availability
4,265
Price Table
Quantity Price
1 - 24 $2.00
25 - 49 $1.80
50 - 99 $1.60
100 + Call Us
Add to Cart

Description

An exclusive product design from L-com, the new right angle series of Category 5e, 6 and 6a couplers offer true 90° connectivity while meeting Category standards. These unique right angle keystone couplers are designed to address tight fit applications commonly seen with wall plates and some patch panel designs. These robust right angle Category Rated couplers come in C5e, C6 & C6a versions and fit standard .765" X .585" keystone openings so they can be used for myriad voice, video and data applications. Quantity discounts are available for OEM and volume requirements.

Features
  • High Performance Cat 6 right angle coupler for panel, wall plate and enclosure mounting
  • Meets or exceeds Category 6 standards
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • EIA568A/B dual wiring provides compatibility in every installation
  • RJ45 jacks conform to TIA-1096
Application
  • LAN
  • Premise Wiring
  • MDF/IDF
  • Ethernet


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov