To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Planet 10/100/1000TX to 1000SX/LX (Mini-GBIC SFP)

The NCPT4-3800 features a 10/100/1000TX RJ45 port to a 1000Base SX or LX via an optional mini-GBIC (sold separately). Please refer to part numbers MOD-MGBIC-SX and MOD-MGBIC-LX. This media converter can be used as a standalone device or it can be placed in the 15 slot PTMC1500 19-inch rack mount chassis (sold separately). Includes an external 5V DC power supply and one-year manufacturer's warranty.

Features
  • Complies with IEEE 802.3 10Base-T, IEEE 802.3u 100Base-TX, IEEE 802.3ab 1000Base-T, IEEE 802.3z 1000Base-SX/LX
  • IEEE 802.3x Full-Duplex Flow-Control and Back-Pressure in Half-Duplex eliminate the packet loss
  • 9K Jumbo Frame Supported
  • Mini-GBIC SFP Supports any standard 3.3V SFP Module
  • TP port supports 10/100/1000Base-T auto-negotiation and auto-MDI/MDI-X
Application
  • LAN backbone
  • MAN
  • Campus networks
  • High EMI/RFI environments

SKU NCPT4-3800
QTY available 11
Quantity Price
1 - 9 $133.99
10 - 24 $128.63
25 - 99 $123.27
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $133.99

Key Specifications

Key Specifications