To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

IP67 RJ45 Strain Relief, Long Body Style

L-com's IP67 RJ45 strain relief housings are perfect for repairing or building your own IP67 RJ45 Industrial Ethernet cables. These IP67 strain reliefs are constructed of durable nylon and feature a gasketed housing which prevents moisture and dust from entering the assembly. These IP67 strain reliefs can be used with both shielded and unshielded RJ45 plugs.

Features
  • Used to build or repair IP67 RJ45 cable assemblies
  • Rugged Nylon construction stands up to harsh environments with an Operating Temp: -20C - +80C
  • EPDM O-ring prevents the ingress of dust and moisture
  • Can be used with shielded and unshielded RJ45 plugs
  • Designed to mate to with the WPRJ line of jacks

SKU WPRJ-LSR
QTY available 1120
Quantity Price
1 - 24 $17.19
25 - 49 $15.47
50 - 99 $13.75
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $17.19

Key Specifications

Key Specifications