To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

M12 8 Position A-code Industrial Outdoor Assembly, PUR Jacket, M/F, Black, 3.0M

Item # TRG883-P4B-3M
Availability
40
Price Table
Quantity Price
1 - 24 $14.87
25 - 49 $14.13
50 - 99 $13.38
100 + Call Us
Add to Cart

Description

L-com stocks 8 Position A-coded M12 cable assemblies for use in sensor, actuator or Fieldbus applications. The single keyway A-code M12 connectors are IP67 rated when mated and are excellent for lock-down applications. All cables have moisture and sunlight resistant jackets. PUR versions have additional chemical and industrial resistances while PVC versions have a high +105°C temp range. All assemblies have UL recognized jackets and a VW-1 flame rating. Available in shielded or unshielded, with male to male or male to female ends, buy online today.

Features
  • M12 connectors are threaded and IP67 rated when mated properly
  • PUR jacket has a robust temperature range of -25°C to +80°C and is built with 24AWG stranded conductors for flexibility
  • This assembly is straight wired
  • Used to connect to M12 devices that utilize an 8 position, A-code (single keyway) connector
  • UL Style 20549 PUR jacket is resistant to moisture, sunlight (UV), oils, chemicals and has a flame rating of VW-1
Application
  • Field Bus and CAN bus
  • Food and beverage services
  • Motion controller, factory automation and industrial control
  • Sensors and actuators
  • I/O connectivity


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov