To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Modular Plug, RJ45(8x8) Category 5/5E Shielded, Rear Housing, Pkg

Finding the right RJ45 connector has never been easier with L-com's extensive line of RJ45 connector products. Stewart's staggered-pin Cat5e rated crimp style RJ45 connector is designed for today's high performance networks. A superior two-prong contact design works for both Solid and Stranded conductors. The pair management bar holds conductors in the proper position for crimping to improve cable performance. The shielded version of this RJ45 connector helps protect against EMI/RFI interference and maintains proper ground connection. Same day shipping on most items; Order online today!

Features
  • Category 5E rated RJ45 crimp plug for high performance patch cables
  • Plugs are packaged 50 pieces per bag
  • Superior two-prong contact design works for both Solid or Stranded conductors
  • 50 micro-inches gold plating for connection quality, performance, and durability
  • Shielded version protects against EMI/RFI interference and maintains proper ground connection
Application
  • 10/100TX
  • Ethernet
  • LAN
  • Premise wiring

SKU TSP3788C5S
QTY available 6
Quantity Price
1 - 9 $133.99
10 - 24 $123.27
25 - 99 $112.55
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $133.99

Key Specifications

Key Specifications