To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

OCC Category 6 Keystone Jack 110/RJ45 EIA568A/B Green

L-com's keystone Category 6 110 punch down style connectors offer an elegant choice for 110 punch down style connections. Each jack is color coded for both the EIA/TIA568 A and B standards for compatibility with any installation. Additionally, L-com offers a selection of jack colors to fit applications where color coding is required. Order online today!

Features
  • Available in Black, Blue, Green, Gray, Ivory, Orange, Red, Bright White, Office White and Yellow
  • Standard 110 IDC style termination on the back allowing for quick termination
  • RJ45 Keystone Category 6 jacks with 110 punch style connectors
  • Snap in keystone jack is fast and easy to install
Application
  • Ethernet
  • LAN
  • Premise wiring
  • 10/100/1000TX

SKU MK110C6-GRN
QTY available 25
Quantity Price
1 - 24 $9.49
25 - 49 $9.11
50 - 99 $8.83
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $9.49

Key Specifications

Key Specifications