To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Panel Mount Category 6a Keystone Jack Tool-less w/ PoE+ Compliance

These unique Category 6A panel mount RJ45 connector kits solve the problem of mounting category rated jacks into racks or panels that are too thick for standard keystone style systems while maintaining the latest in Ethernet technologies. With network speeds up to 10 Gigabit, video and large file transfers are lightning fast. These connectors feature a unique tool-less termination on the back allowing for quick termination of cables. Each jack is color coded for both the EIA/TIA568 A and B standards making for a quick and painless installation. Each connector is gated to prevent unwanted and accidental disconnects and an innovative built-in dust shutter protects the RJ45 jack. Shielded versions are 360° shielded to reduce EMI/RFI noise and minimize alien crosstalk. These parts are fully compliant with PoE+ 802.3 AT standards. The metal flange allows secure mounting of this connector into panels thicker than 0.062". Parts are packaged as a kit, including the flange, two 4-40 screws, and one RJ45 Cat 6A jack. Bulk discounts are available.

Features
  • Integrated dust shutter protects RJ45 jack and rear gate prevents accidental disconnects
  • RJ45 (8x8) Keystone jack with tool-less termination; Panel mount design for racks or panels over .062" thickness
  • Category 6a, 10gigabit rated
  • Packaged as a kit to allow for termination before installing onto a rack or panel
  • PoE+ IEEE 802.3AT rated and recommended for 22-24AWG solid conductors
Application
  • 10/100/1000/10000 applications
  • 10gig Ethernet
  • IEEE 802.3 AT (PoE+) and IEC 60512-99-001 mating and un-mating under electric load compliance
  • LAN
  • Premise wiring

SKU ECFRJTLC6A-POE
QTY available 400
Quantity Price
1 - 24 $2.00
25 - 49 $1.80
50 - 99 $1.60
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $2.00

Key Specifications

Key Specifications