To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Shielded Cat5E Keystone Jack 110/RJ45 EIA568A/B

L-com's shielded, keystone Category 5E 110 Punch down style jack is color coded for both EIA/TIA568 A and B standards for compatibility with any installation. This shielded Cat 5E 110 keystone jack offers maximum protection from EMI/RFI interference. By utilizing fully shielded jacks and connecting hardware, you can reduce the effects of interference on the network data transmissions. Large volume quotations are available for installers and contractors looking to save money. Contact us today!

Features
  • RJ45 shielded keystone Category 5E jack with 110/Krone punch-down style connector
  • It is recommended to use a hand crimp tool on this product
  • Shielding protects against EMI/RFI interference
  • Snap in keystone jack is fast and easy to install
  • Standard 110 IDC style termination allows for quick terminations
Application
  • 10/100TX
  • Ethernet
  • Patch Panels
  • Premise wiring
  • LAN

SKU MJ110C5E-S
QTY available 74483
Quantity Price
1 - 24 $8.89
25 - 49 $8.00
50 - 99 $7.11
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $8.89

Key Specifications

Key Specifications