To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Fiber Connector, LC Simplex, for .9mm SMF, Blue, Short boot w/ Unibody Design

L-com's FOC-LCSM0109-BL0U0 is a simplex LC fiber optic connector for use with .9mm single mode fiber. L-com's FOC-LCSM0109-BL0U0 features a unibody design for added durability in a high-density form factor. L-com's FOC-LCSM0109-BL0U0 is in stock and available to ship same day. Order online today!

Features
  • Simplex LC Connector for 0.9mm Fiber Diameter
  • Single Mode Applications
  • Unibody Design for Added Durability
Application
  • Fiber Termination
  • Single mode Patch Cable Assembly
  • FTTx Applications
  • Local Area Networks

SKU FOC-LCSM0109-BL0U0
QTY available 75
Quantity Price
1 - 24 $7.45
25 - 49 $7.15
50 - 99 $6.93
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $7.45

Key Specifications

Key Specifications