To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

10 Gig, OM3 50/125 900um Fiber Pigtail SC, Orange 1.0m

L-com's 10 Gigabit, OM3 50/125 Simplex Multimode fiber optic pigtails provide a fast way to make factory terminations in the field. Factory terminated pigtails can easily be fusion or mechanically spliced to an existing fiber line. Featuring SC style connectors, the pigtails are sold individually rather than limiting you to pre-packaged quantities. Custom lengths, connector combinations and polishes are available. Contact us today for details.

Features
  • Connectors utilize a PC polish
  • OFNR (Riser rated) jacket complies with stringent building codes
  • Available in orange
  • Stock lengths are 1, 2 and 3 meters
  • Used to connect patch panels and/or network devices that utilize SC style connectors and require 900um, 10 Gigabit, OM3 50/125 Multimode cabling
Application
  • 10 Gig Ethernet
  • FTTX
  • Network Backbones
  • Server Farms
  • WAN

SKU FPT9OM3-SC-ORG-1
QTY available 100
Quantity Price
1 - 24 $6.29
25 - 49 $5.66
50 - 99 $5.03
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $6.29

Key Specifications

Key Specifications