9/125, Single mode Fiber Cable, Dual ST /Dual FC, 4.0m

L-com's 9/125 Duplex Singlemode fiber optic cables are constructed of the highest quality components and are covered by a one-year warranty. These fiber optic patch cables feature OFNR (Riser rated) jackets along with ST and FC style connectors. Our fiber optic cables are functionally tested to guarantee top performance upon delivery. By utilizing L-com's fiber optic patch cables, critical network uptime is assured. Custom lengths, connector combinations and polishes are available. Contact us today for details.

Features
  • Connectors utilize a PC polish
  • OFNR (Riser rated) jacket complies with stringent building codes
  • A/B Markers are included for each fiber which identify transmit and receive ports ensuring correct system connectorization
  • Ceramic ferrules provide precise alignment
  • Used to connect patch panels and/or network devices that utilize ST and FC style connectors and require 9/125 Single mode cabling
Application
  • Server Farms
  • 10 Gig Ethernet
  • FTTX
  • Network Backbones
  • WAN

SKU SFODST-FC-04
QTY available Call us
Quantity Price
1 - 24 $36.39
25 - 49 $32.75
50 - 99 $29.11
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $36.39

Key Specifications

Key Specifications