To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

9/125, Single mode Plenum Fiber Cable Dual LC / Dual LC, 3.0m

L-com's 9/125 Duplex Singlemode fiber optic cables are constructed of the highest quality components and are covered by a one-year warranty. These fiber optic patch cables feature OFNP (Plenum rated) jackets along with LC style connectors. Our fiber optic cables are functionally tested to guarantee top performance upon delivery. By utilizing L-com's fiber optic patch cables, critical network uptime is assured. Custom lengths, connector combinations and polishes are available. Contact us today for details.

Features
  • A/B Markers are included for each fiber which identify transmit and receive ports ensuring correct system connectorization
  • Ceramic ferrules provide precise alignment
  • Connectors utilize a PC polish
  • OFNP (Plenum rated) jacket is suitable for installation into air Plenum spaces
  • Used to connect patch panels and/or network devices that utilize LC style connectors and require 9/125 Single mode Plenum cabling
Application
  • Server Farms
  • WAN
  • 10 Gig Ethernet
  • FTTX
  • Network Backbones

SKU SFODPLC-03
QTY available Call us
Quantity Price
1 - 24 $69.99
25 - 49 $62.99
50 - 99 $55.99
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $69.99

Key Specifications

Key Specifications