9/125, Single mode Plenum Fiber Cable FC / Dual FC, 4.0m

L-com's 9/125 Duplex Singlemode fiber optic cables are constructed of the highest quality components and are covered by a one-year warranty. These fiber optic patch cables feature OFNP (Plenum rated) jackets along with FC style connectors. Our fiber optic cables are functionally tested to guarantee top performance upon delivery. By utilizing L-com's fiber optic patch cables, critical network uptime is assured. Custom lengths, connector combinations and polishes are available. Contact us today for details.

Features
  • Connectors utilize a PC polish
  • A/B Markers are included for each fiber which identify transmit and receive ports ensuring correct system connectorization
  • Ceramic ferrules provide precise alignment
  • OFNP (Plenum rated) jacket is suitable for installation into air Plenum spaces
  • Used to connect patch panels and/or network devices that utilize FC style connectors and require 9/125 Single mode Plenum cabling
Application
  • Server Farms
  • 10 Gig Ethernet
  • FTTX
  • Network Backbones
  • WAN

SKU SFODPFC-04
QTY available Call us
Quantity Price
1 - 24 $42.49
25 - 49 $38.24
50 - 99 $33.99
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $42.49

Key Specifications

Key Specifications