9/125, Singlemode Low Smoke Zero Halogen Fiber Cable Dual FC / Dual FC, 5.0m

L-com's 9/125 Duplex Singlemode fiber optic cables are constructed of the highest quality components and are covered by a one-year warranty. These fiber optic patch cables feature LSZH (Low Smoke Zero Halogen) jackets along with FC style connectors. Our fiber optic cables are functionally tested to guarantee top performance upon delivery. By utilizing L-com's fiber optic patch cables, critical network uptime is assured. Custom lengths, connector combinations and polishes are available. Contact us today for details.

Features
  • LSZH (Low Smoke Zero Halogen) jacket gives off very little smoke and does not produce toxic halogen based gasses
  • A/B Markers are included for each fiber which identify transmit and receive ports ensuring correct system connectorization
  • Ceramic ferrules provide precise alignment
  • Connectors utilize a PC polish
  • Used to connect patch panels and/or network devices that utilize FC style connectors and require 9/125 Singlemode LSZH cabling
Application
  • 10 Gig Ethernet
  • FTTX
  • Network Backbones
  • Server Farms
  • WAN

SKU SFODZFC-05
QTY available Call us
Quantity Price
1 - 24 $38.19
25 - 49 $34.37
50 - 99 $30.55
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $38.19

Key Specifications

Key Specifications