Corning® UniCam™ No Epoxy, No Polish Connector Tool Kit
Description
The standard UniCam Connector Installation Tool Kit (TKT-UNICAM) is a basic installation tool kit used to terminate all single- and 2-fiber UniCam Connector styles (SC, LC, ST® Compatible, FC and MT-RJ Connectors). UniCam Pretium™-Performance Multimode Connectors (SC, LC and ST Compatible) can achieve Pretium performance with the use of this kit. A convenient carrying bag is provided with all the components necessary to terminate UniCam Connectors.
Features
Used to terminate Corning Unicam fiber optic connectors
No epoxy, no polish design ensures fast and easy termination which saves time and money
Specifically designed to be used with Corning Unicam Series MM or SM connectors
Application
Fiber cable assembly
Fiber cable repair
Premise wiring
FTTX
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to
www.p65warnings.ca.gov