To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Dual SC- Dual SC Mode Conditioning Cable, 1.0m

L-com's Mode Conditioning fiber optic cables are used in applications to adapt the single mode output of a Gigabit Ethernet (1000BASE-LX) transceiver to a 62.5/125 multimode cable plant. These fiber optic patch cables are compliant with IEEE 802.3 standards and support applications in Telecommunication Systems, Metropolitan Area Networks and Local Area Networks. These cables feature rugged construction with a permanent low profile offset closure. These fiber optic cables allow you to use expensive Singlemode laser driven devices on your existing 62.5/125 fiber cabling infrastructure protecting your investment and saving money. Other fiber connector combinations and lengths are available by request. Order online today!

Features
  • Can be used in multiple applications, protecting your original investment in cabling and equipment
  • Compliant with IEEE 802.3 applications
  • OFNR rated jacket complies with strict building codes
  • Rugged construction ensures durability
  • Used to convert 9/125 Single mode fiber to 62.5/125 fiber
Application
  • 100Base FX
  • Ethernet
  • LAN
  • Mode conditioning

SKU MCSC-SC-01
QTY available Call us
Quantity Price
1 - 9 $118.99
10 - 24 $114.23
25 - 99 $109.47
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $118.99

Key Specifications

Key Specifications