Dual ST- Dual SC Mode Conditioning Cable, 1.0m

Item # MCST-SC-01
Availability
10
Price Table
Quantity Price
1 - 9 $25.27
10 - 24 $24.26
25 - 99 $23.25
100 + Call Us
Add to Cart

Description

L-com's Mode Conditioning fiber optic cables are used in applications to adapt the single mode output of a Gigabit Ethernet (1000BASE-LX) transceiver to a 62.5/125 multimode cable plant. These fiber optic patch cables are compliant with IEEE 802.3 standards and support applications in Telecommunication Systems, Metropolitan Area Networks and Local Area Networks. These cables feature rugged construction with a permanent low profile offset closure. These fiber optic cables allow you to use expensive Singlemode laser driven devices on your existing 62.5/125 fiber cabling infrastructure protecting your investment and saving money. Other fiber connector combinations and lengths are available by request. Order online today!

Features
  • Can be used in multiple applications, protecting your original investment in cabling and equipment
  • Compliant with IEEE 802.3 applications
  • OFNR rated jacket complies with strict building codes
  • Rugged construction ensures durability
  • Used to convert 9/125 Single mode fiber to 62.5/125 fiber
Application
  • LAN
  • Mode conditioning
  • 100Base FX
  • Ethernet


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov