To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Fiber Coupler, FC / FC (Rectangular Mounting), Ceramic Alignment Sleeve

L-com's simplex metal FC couplers are designed for mounting in rectangular holes. This series features either bronze or ceramic alignment sleeves to meet your specific design requirements. Additionally, these adapters can be used with PC or UPC style fiber connectors. Contact us today for large project volume discounts.

Features
  • Order online today!
  • Stainless steel mounting clips allow for easy snap in installation
  • Ceramic alignment sleeve supports Single mode applications
  • Plastic body provides a light weight yet durable solution
  • Used to connect either PC or UPC polished SC Fiber cables
Application
  • LAN
  • Security
  • FTTX
  • High EMI/RFI environments

SKU FOA-013A
QTY available 62
Quantity Price
1 - 24 $16.99
25 - 49 $16.14
50 - 99 $15.29
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $16.99

Key Specifications

Key Specifications