Fiber Coupler, LC/LC Duplex Bronze Sleeve, Low Profile, No Flange
Description
L-com's simplex and duplex plastic LC couplers are designed for mounting in panels with rectangular cutouts. These adapters feature bronze or ceramic alignment sleeves which provide precision mating for both Multimode and Single Mode applications. Contact us today for large project volume discounts.
Features
Plastic body provides a light weight yet durable solution
Used to connect Multimode and Single mode LC duplex and simplex fiber cables
Ceramic alignment sleeve supports Single mode applications
Integrated mounting clip allows for easy snap in installation
Low profile -no flange design
Application
FTTX
LAN
Security
High EMI/RFI environments
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to
www.p65warnings.ca.gov