Fiber Enclosure Wall Mount with 2 FSP Series Sub panel openings

Item # FE-WM12PP
Add to Cart
DISCONTINUED PRODUCT

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

CONTACT US

Description

The logical choice for your Wall Mounting Fiber Termination needs. Can be used to house fiber Splice Trays, and FSP Series Sub Panels, as well as L-com's FSP Series MPO Cassettes.
The Wall Mount Fiber enclosure doors fully open permitting full access to the Splice Trays, and FSP Series Sub Panels and MPO Cassettes.
Abundant tie points available, cables can be easily secured and organized for a professional look. This rugged steel enclosure is finished with a durable black powder coat. Supports installation of 2 FSP Series Sub Panels or FSP Series MPO Cassettes.
Rack Screws and Cable Ties included
(Splice trays and FSP Series Sub panels and MPO Cassettes are sold separately).

Features
  • Low Profile Wall Mounted Fiber Enclosure
  • Routing guides to limit bend radius and enhance strain-relief control
  • 16-gauge steel with corrosion-resistant black powder finish
  • Supports Installation of 2 FSP Series Sub Panels or MPO Cassettes
Application
  • Full protection for the fibers, fiber splices and terminations.
  • Organized terminations and clean fiber distribution
  • Splice Tray management for the installation
  • Wide selection of Patch Panels, ease of connectivity


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov