To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Fiber Enclosure Wall Mount with 4 FSP Series Sub panel openings

The logical choice for your Wall Mounting Fiber Termination needs. Can be used to house fiber Splice Trays, and FSP Series Sub Panels, as well as L-com's FSP Series MPO Cassettes.
The Wall Mount Fiber enclosure doors fully open permitting full access to the Splice Trays, and FSP Series Sub Panels and MPO Cassettes.
Abundant tie points available, cables can be easily secured and organized for a professional look. This rugged steel enclosure is finished with a durable black powder coat. Supports installation of 4 FSP Series Sub Panels or FSP Series MPO Cassettes.
Rack Screws and Cable Ties included
(Splice trays and FSP Series Sub panels and MPO Cassettes are sold separately).

Features
  • 16-gauge steel with corrosion-resistant black powder finish
  • Low Profile Wall Mounted Fiber Enclosure
  • Routing guides to limit bend radius and enhance strain-relief control
  • Supports Installation of 4 FSP Series Sub Panels or MPO Cassettes
Application
  • Splice Tray management for the installation
  • Wide selection of Patch Panels, ease of connectivity
  • Full protection for the fibers, fiber splices and terminations.
  • Organized terminations and clean fiber distribution

SKU FE-WM24PP
QTY available 18
Quantity Price
1 - 9 $217.99
10 - 24 $209.27
25 - 99 $200.55
100 + Call Us

All Prices are in US Dollars and do not include duties

Product available until inventory is depleted

This product has been discontinued and has availability until the inventory is depleted. Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Price $217.99

Key Specifications

Key Specifications