To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

OM1 62.5/125 3mm Fiber Pigtail ST, Orange 1.0m

L-com's OM1 62.5/125 Simplex Multimode fiber pigtail cables provide a fast way to make factory terminations in the field. Factory terminated pigtails can easily be fusion or mechanically spliced to an existing fiber line. Featuring ST style connectors, the pigtails are sold individually rather than limiting you to pre-packaged quantities. Custom lengths, connector combinations and polishes are available. Contact us today for details

Features
  • Used to connect patch panels and/or network devices that utilize ST style connectors and require 3mm, OM1 62.5/125 Multimode cabling
  • Available in orange and grey
  • Connectors utilize a PC polish
  • OFNR (Riser rated) jacket complies with stringent building codes
  • Stock lengths are 1, 2 and 3 meters
Application
  • Medical applications
  • Automotive applications
  • Industrial automation

SKU FPT3OM1-ST-ORG-1
QTY available 22
Quantity Price
1 - 24 $1.50
25 - 49 $1.35
50 - 99 $1.20
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $1.50

Key Specifications

Key Specifications