OM1 62.5/125 900um Fiber Pigtail LC, Aqua 1.0m

Item # FPT9OM1-LC-AQU-1
Availability
20
Price Table
Quantity Price
1 - 24 $2.16
25 - 49 $1.94
50 - 99 $1.73
100 + Call Us
Add to Cart

Description

L-com's OM1 62.5/125 Simplex Multimode fiber pigtail cables provide a fast way to make factory terminations in the field. Factory terminated pigtails can easily be fusion or mechanically spliced to an existing fiber line. Featuring LC style connectors, the jackets are available in all the standard colors and are sold individually rather than limiting you to pre-packaged quantities. Custom lengths, connector combinations and polishes are available. Contact us today for details.

Features
  • Available in all 12 standard fiber colors
  • Connectors utilize a PC polish
  • OFNR (Riser rated) jacket complies with stringent building codes
  • Stock lengths are 1, 2 and 3 meters
  • Used to connect patch panels and/or network devices that utilize LC style connectors and require 900um, OM1 62.5/125 Multimode cabling
Application
  • 10 Gig Ethernet
  • FTTX
  • Network Backbones
  • Server Farms
  • WAN


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov