To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

OM1 62.5/125 900um Fiber Pigtail LC, Gray 1.0m

L-com's OM1 62.5/125 Simplex Multimode fiber pigtail cables provide a fast way to make factory terminations in the field. Factory terminated pigtails can easily be fusion or mechanically spliced to an existing fiber line. Featuring LC style connectors, the jackets are available in all the standard colors and are sold individually rather than limiting you to pre-packaged quantities. Custom lengths, connector combinations and polishes are available. Contact us today for details.

Features
  • Stock lengths are 1, 2 and 3 meters
  • Used to connect patch panels and/or network devices that utilize LC style connectors and require 900um, OM1 62.5/125 Multimode cabling
  • Available in all 12 standard fiber colors
  • Connectors utilize a PC polish
  • OFNR (Riser rated) jacket complies with stringent building codes
Application
  • 10 Gig Ethernet
  • FTTX
  • Network Backbones
  • Server Farms
  • WAN

SKU FPT9OM1-LC-GRY-1
QTY available Call us
Quantity Price
1 - 24 $2.17
25 - 49 $1.95
50 - 99 $1.74
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $2.17

Key Specifications

Key Specifications