To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

OM1 62.5/125, Fiber Cable with Grommets, Dual LC / Dual LC, 25.0m

L-com's OM1 62.5/125 Duplex Multimode fiber optic cables are constructed of the highest quality components and are covered by a one-year warranty. These IP67 outdoor rated fiber optic patch cables feature liquid tight grommets, which can be used to connect the cables to enclosures, which house communications equipment. The grommets are sized for ¾" knockouts and feature locking nuts. By utilizing L-com's fiber optic patch cables, critical network uptime is assured. Custom lengths, connector combinations and polishes are available. Contact us today for details.

Features
  • Connectors utilize a PC polish
  • OFNR (Riser rated) jacket complies with stringent building codes
  • Used to connect communications devices located in enclosures that utilize LC style connectors and require OM1 62.5/125 multimode cabling
  • A/B Markers are included for each fiber which identify transmit and receive ports ensuring correct system connectorization
  • Ceramic ferrules provide precise alignment
Application
  • FTTX
  • Industrial Networks
  • 100Base-FX
  • 802.3u
  • 802.3z

SKU FODLCG-25
QTY available 6
Quantity Price
1 - 9 $147.99
10 - 24 $145.03
25 - 99 $142.07
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $147.99

Key Specifications

Key Specifications