To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

OM1 62.5/125, Multimode Fiber Cable, Dual LC / Dual LC, Orange 1.0m

Item # FODLC-OR-01
Availability
141
Price Table
Quantity Price
1 - 24 $19.59
25 - 49 $18.61
50 - 99 $17.63
100 + Call Us
Add to Cart

Description

L-com's colored fiber optic cable series provide an easy way to identify ports and equipment in crowded IT closets. By utilizing color codes, ports can be segmented by usage. For example, red could denote VoIP services and blue could represent server connections. Each cable undergoes a double ended loss test before shipping ensuring the highest quality. Color choices are red, green, blue and yellow. Order online today!

Features
  • OFNR (Riser rated) jacket complies with stringent building codes
  • RoHS Compliant
  • Cable Jacket OD: 3.0mm
  • Multiple colors to choose from adds to design flexibility
  • Used to connect Multimode OM1 62.5/125 duplex fiber ports on communications equipment and patch panels
Application
  • 802.3z
  • FTTX
  • Industrial Networks
  • 100Base-FX
  • 802.3u


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov