To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

OM1 62.5/125, Multimode Fiber Cable Pins, MT-RJ / MT-RJ, 2.0m

L-com's OM1 62.5/125 Duplex Multimode fiber optic cables are constructed of the highest quality components and are covered by a one-year warranty. These fiber optic patch cables feature OFNR (Riser rated) jackets along with MTRJ style connectors (one connector features pins). Our fiber optic cables are functionally tested to guarantee top performance upon delivery. By utilizing L-com's fiber optic patch cables, critical network uptime is assured. Custom lengths, connector combinations and polishes are available. Contact us today for details.

Features
  • OFNR (Riser rated) jacket complies with stringent building codes
  • A/B Markers are included for each fiber which identify transmit and receive ports ensuring correct system connectorization
  • Ceramic ferrules provide precise alignment
  • One connector features pins
  • Used to connect patch panels and/or network devices that utilize MTRJ style connectors and require OM1 62.5/125 multimode cabling
Application
  • 802.3z
  • Industrial Networks
  • 100Base-FX
  • 802.3u
  • FTTX

SKU FODMTRJP-02
QTY available Call us
Quantity Price
1 - 24 $37.39
25 - 49 $33.65
50 - 99 $29.91
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $37.39

Key Specifications

Key Specifications