To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

OM1 62.5/125, Multimode Low Smoke Zero Halogen, Clipped Fiber Cable Dual LC / Dual LC, 5.0m

L-com's OM1 62.5/125 Duplex Multimode fiber optic cables are constructed of the highest quality components and are covered by a one-year warranty. These fiber optic patch cables feature LSZH (Low Smoke Zero Halogen) jackets along with Clipped LC style connectors. Our fiber optic cables are functionally tested to guarantee top performance upon delivery. By utilizing L-com's fiber optic patch cables, critical network uptime is assured. Custom lengths, connector combinations and polishes are available. Contact us today for details.

Features
  • Integrated clip ensures correct A/B orientation
  • LSZH (Low Smoke Zero Halogen) jacket gives off very little smoke and does not produce toxic halogen based gasses
  • Used to connect patch panels and/or network devices that utilize LC style connectors and require OM1 62.5/125 multimode LSZH cabling
  • Ceramic ferrules provide precise alignment
  • Connectors utilize a PC polish
Application
  • 10 Gigabit networks
  • LAN
  • VCSEL applications
  • FTTX

SKU FODZLC-CL-05
QTY available 11
Quantity Price
1 - 24 $10.76
25 - 49 $10.22
50 - 99 $9.68
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $10.76

Key Specifications

Key Specifications