OM1 62.5/125, Multimode Uniboot Fiber Cable, Dual LC / Dual LC, 4.0m

Item # FODLC-UNI-04
Availability
12
Price Table
Quantity Price
1 - 24 $14.68
25 - 49 $13.95
50 - 99 $13.21
100 + Call Us
Add to Cart

Description

L-com now offers the FODLC-UNI series Uniboot LC assemblies which provide an integrated boot and clip design as well as a single 3.0mm jacket. These unique assemblies are available in either OM1 62.5/125 or OM2 50/125 styles and range from 1 to 10 meters in length. L-com's fiber optic cables are functionally tested to guarantee top performance upon delivery. By utilizing L-com's fiber optic patch cables, critical network uptime is assured. Custom lengths, connector combinations and polishes are available. Contact us today for details.

Features
  • Connectors utilize a PC polish
  • OFNR (Riser rated) jacket complies with stringent building codes
  • Used to connect patch panels and/or network devices that utilize duplex LC style connectors and require OM1 62.5/125 multimode cabling
  • Ceramic ferrules provide precise alignment
  • Integrated clip ensures correct A/B orientation
Application
  • 802.3z
  • 100Base-FX
  • 802.3u
  • FTTX
  • Industrial Networks


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov