To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

OM2 50/125 2.0mm Fiber Pigtail FC, Orange 3.0m

L-com's OM2 50/125 Simplex Multimode fiber optic pigtails provide a fast way to make factory terminations in the field. Factory terminated pigtails can easily be fusion or mechanically spliced to an existing fiber line. Featuring FC style connectors, the pigtails are sold individually rather than limiting you to pre-packaged quantities. Custom lengths, connector combinations and polishes are available. Contact us today for details.

Features
  • Connectors utilize a PC polish
  • OFNR (Riser rated) jacket complies with stringent building codes
  • Used to connect patch panels and/or network devices that utilize FC style connectors and require 2mm, OM2 50/125 Multimode cabling
  • Available in orange
  • Stock lengths are 1, 2 and 3 meters
Application
  • Medical applications
  • Automotive applications
  • Industrial automation

SKU FPT2OM2-FC-ORG-3
QTY available 3
Quantity Price
1 - 24 $2.42
25 - 49 $2.18
50 - 99 $1.94
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $2.42

Key Specifications

Key Specifications