To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

OM3 50/125, 10 Gig Multimode Fiber Cable, Dual LC / Dual LC, 4.0m

These revolutionary new OM3, laser optimized fiber optic cables are constructed from the highest quality silica and are 100% factory tested. Typically,10 Gigabit applications are run on 9/125 Singlemode fibers, which require costly laser transceivers. By utilizing these fiber optic cables, users are able to implement high speed, low cost Multimode transceivers or VCSEL's (Vertical Cavity Surface Emitting Lasers) resulting in greater overall system cost savings. Custom lengths, connector combinations and polishes are available. Contact us today for details.

Features
  • Connectors utilize a PC polish
  • Supports 10 Gigabit data rates
  • Ceramic ferrules provide precise alignment
  • OFNR (Riser) jacket complies with stringent building codes
  • Used to connect patch panels and/or network devices that require OM3, 50/125 multimode cabling
Application
  • 10 Gigabit networks
  • LAN
  • VCSEL applications
  • FTTX

SKU FODLC-10G-04
QTY available 35
Quantity Price
1 - 24 $11.26
25 - 49 $10.70
50 - 99 $10.13
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $11.26

Key Specifications

Key Specifications