To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

OM3 50/125, 10 Gig Multimode Fiber Cable, Dual SC / Dual LC, 1.0m

These revolutionary new OM3, laser optimized fiber optic cables are constructed from the highest quality silica and are 100% factory tested. Connector options include ST, SC, and LC styles. Typically 10 Gigabit applications are run on 9/125 Singlemode fibers, which require costly laser transceivers. By utilizing these fiber optic cables, users are able to implement high speed, low cost Multimode transceivers or VCSEL's (Vertical Cavity Surface Emitting Lasers) resulting in greater overall system cost savings. Custom lengths, connector combinations and polishes are available. Contact us today for details.

Features
  • OFNR (Riser) jacket complies with stringent building codes
  • Used to connect patch panels and/or network devices that require OM3, 50/125 multimode cabling
  • Ceramic ferrules provide precise alignment
  • Connectors utilize a PC polish
  • Support 10 Gigabit data rates
Application
  • 10 Gigabit networks
  • FTTX
  • LAN
  • VCSEL applications

SKU FODSC-LC10G-01
QTY available 16
Quantity Price
1 - 24 $21.19
25 - 49 $20.13
50 - 99 $19.07
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $21.19

Key Specifications

Key Specifications