To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Ruggedized LC IP68 Plug, Duplex, Single Mode w/ Dust Cap

L-com's ruggedized LC fiber plugs combine the small form factor of a duplex LC fiber connector with the ruggedness of a harsh environment connector. When mated or capped, an IP68 rating protects your application from moisture, liquid and dust. A robust 400lb pull strength and 450lb crush resistance will survive even the most harsh and demanding environments with ease. Ruggedized LC fiber plugs are designed to integrate with other ruggedized LC jam-nuts, flange mounts and in-line receptacles. Parts are available in Multimode, Single Mode and Single Mode APC Polish. All plugs and receptacles come with dust caps. Bulk cable is sold separately. Contact our technical support today to discuss your application.

Features
  • IP68 rating when mated or capped for excellent protection against water and dust
  • Temperature range of -40°C to 85°C
  • 400lb cable retention and 450lb crush resistance
  • Mates with L-com's RLRM In-line, RLRD flange mount, RLRK jam-nut, RLRJ D38999 jam-nut and RLRP daisy-chain style receptacles
  • Designed to work with round cable OD's of up to 0.276" (7.0mm)
Application
  • Deployable mobile systems or Military applications
  • CATV or LAN
  • Industrial, Outdoor or Extreme environments
  • Telecommunications
  • Data Center and Processing Networks

SKU RLRB121LP02B
QTY available 243
Quantity Price
1 - 9 $211.99
10 - 24 $207.75
25 - 99 $203.51
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $211.99

Key Specifications

Key Specifications