To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

IP67 IEEE 1394 6 Position Cable, IP67 Female/Male, 0.5M

Item # WP946PMF-05M
Add to Cart
DISCONTINUED PRODUCT

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

CONTACT US

Description

L-com now offers IP67 solutions for your harsh environment IEEE 1394 Firewire applications. These robust assemblies feature a specialized IP67 rated 6 position female connector on one end and a standard 6 position male connector on the other end. These assemblies are perfect for applications where dust and moisture are prevalent and can be used to connect to WP946MM series cables, enclosures, panels, or directly to peripherals or PCs. Use either L-com part number WPUSB-CVR or WPCVR-USB-1394 to cover and seal unused female side to maintain the IP67 rating.

Features
  • Used to connect IEEE 1394 6 position devices in harsh environments
  • IP67 connector protects against dust and moisture
  • Mates with WP946MM to provide IP67 rated protection
  • Rugged molded back shells ensure durability
  • Available in .5, 2 and 5 meter lengths. Color is black
Application
  • Harsh environments
  • Industrial computing
  • Factory automation


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov