To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Mini DIN 6 Bulkhead Jack / Leads, Front Mount

These exclusive adapters offer a unique design suitable for panel mounting DIN and Mini DIN adapters. 26 AWG, 8 inch leads give the user the option to hardwire or terminate with their connector of choice. The D-flat design prevents mounted adapters from spinning and can be used with virtually any panel thickness. Connector styles available are Mini DIN 4, 6 & 8 (S-video, PS/2 & Macintosh). All stock ships same day. Quantity pricing available, please contact your L-com Sales Representative.

Features
  • Front panel mount Mini DIN jacks with lead wires for user defined termination
  • UL grade 94V-0 connector insulator satisfies flammability requirements
  • Unterminated leads allow the user to hardwire or terminate with their connector of choice
  • Available in Mini DIN 4, 6 & 8 connector sizes; wire leads are 26 AWG, 8" long
  • Gold plated contacts provide reliable connections with repeated mating cycles
Application
  • OEM DIN applications
  • DIN enclosure applications

SKU MD66FJF
QTY available 527
Quantity Price
1 - 24 $16.39
25 - 49 $14.75
50 - 99 $13.11
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $16.39

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov