CIB24SRA Screws 100Pk

SKU GPIB-J10-014
QTY available 20
Quantity Price
1 + $63.99
Price $63.99

All Prices are in US Dollars and do not include duties



These handy GPIB thumbscrews are available in packages of 100 and can be used with L-com's Molded, Deluxe and Premium GPIB connectors, CIB24SRA is used with Molded, Normal and Reverse style connectors. Order online today!

Features
  • Multiple styles to choose from offers flexibility
  • Steel construction ensures durability
  • Thread: M3.5 X 0.6
  • Used to secure IEEE-488 GPIB cable assemblies to other GPIB cables, panels and equipment

Application
  • Test and Measurement
  • Data Acquisition
  • Instrument Control

Key Specifications

Key Specifications

Primary Application
Audio/Video/Data
Cable Family/Type
IEEE-488
Design
Hardware
Connector Series
IEEE-488 GPIB

Product Compliance

Product Compliance

RoHS status
No Substance(s) Present Above Threshold
REACH status
SVHC (01/2025) No Substance(s) Present Above Threshold
TSCA status
No Substance(s) Present Above Threshold
Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.