IEEE-488 GPIB Cables Adapters & ConnectorsAt L-com, we are a global leader of wired and wireless connectivity products, offering a wide range of solutions across many key industries, including electronics, medical, industrial automation, military, and telecom. From digital multimeters and signal generators to spectrum analyzers, vibration meters, and lots more, General-Purpose Interface Bus (GPIB), or IEEE 488 bus, is one of the most versatile interfaces available today and is considered the industry gold standard, even though it has been surpassed by other far more superior technologies. At L-com, we lead the way with our exhaustive range of IEEE 488 products. Irrespective of your requirement or budget, we have a product line that fits the bill – from GPIB cables and GPIB adapters, to GPIB connectors and more. Ideal for data acquisition, instrument control, or test and measurement, our GPIB cables make daisy-chaining a snap to couplers, panel-mount switch boxes, and busbars. We offer a range of cables and cable assemblies such as the CIB24, CBC24, CBD24, CBX24, and CMC24, among others. Depending on your project requirement, choose from molded, assembled, double shielded, triple shielded, inline, reverse entry, LSZH, and USB to GPIB converter cables. Our CIB24 premium-grade IEEE-488 cable is easily up to the task. It comes with two braid shields and two foil shields for maximum protection against EMI (electromagnetic interference). A unique backshell design with overlapping seams and a crimp ferrule strain relief ensures that it is not only corrosion-resistant but also supports enhanced mechanical strength. These features are what make it an exceptionally reliable cable that will pass the most stringent emission testing while supplying years of trouble-free service. We also stock a large choice of GPIB connectors, including solder cups, PCB style connectors, shielded connector covers, and connector kits for all your cable termination needs. All these items are in stock and ship on the same day. Our hard-to-find connectors, including the CIB24S, CIB24C and CB24SM, are ideal for replacement use or DIY experts. They come with the necessary female mating hardware and easily mate with any male connector. For a reliable connection, the contacts are gold-plated while the insulator is UL94V-0 rated. We also have many PCI-488 interfaces in stock. These interfaces convert any PCI bus personal computer into an instrumentation control and data acquisition system. With data transfer over the GPIB over 1 million bytes per second, you can easily connect up to 14 instruments using standard IEEE-488 cables. That is not all, the driver also provides support for 32-bit, Visual Basic, and C/C++ language programs, and is compatible with National Instruments' VISA and LabView. When off-the-shelf products won’t do, our team of experts is ready to help with custom products built to your exact specifications. With low or no minimum order quantities and fast turnaround times, our custom manufacturing can be the ideal solution for your next project. Contact us today or start the design online with our custom cable configurator. Need help? Connect with one of our L-com technical experts now. Call us at 1-800-341-5266/Chat with us/email us at sales@L-com.com Sub CategoriesBest SellersThese are our best sellers in IEEE-488 GPIB. What's NewWe are constantly launching new products. Here are our new IEEE-488 GPIB components. Customize Your Cable![]() L-com’s online custom cable configuration tool allows you to quickly and easily create custom cable assemblies.
FAQComing soon
|