To our valued customers please note that our offices and warehouses will be closed on the following date, Wednesday, January 1st, 2025, for the New Year’s Day.
 
 

Low Loss SMA Male to TNC Male Cable Assembly using LMR-100 Coax, 1.5 FT with Times Microwave Components

L-com's LCCA30224-FT1.5 is a low loss SMA male to TNC male cable assembly using LMR-100 coax, 1.5 FT with Times Microwave components and ships same-day. The LMR-100A-PVC coax of this SMA cable uses the PE dielectric with a VoP of 66%, resulting in very low insertion loss compared to solid dielectrics. These flexible RF cable assemblies are ideal for applications where flexure is required. Our L-com SMA to TNC cable assembly has a male to male gender configuration with flexible LMR-100A-PVC series coax and operates to 5.8 GHz. The double shield of this SMA cable is layered by tinned copper braid over aluminum tape providing shielding effectiveness greater than 90dB. *LMR™ is a trademark of Times Microwave Systems.

Custom versions of this SMA male to SMA male cable, along with the rest of L-com's other RF assemblies, can also be built and shipped same day. Other available RF cable assembly value added services from L-com include connector orientation or clocking, heat shrink booting and custom labeling. RF testing can also be performed to document the electrical performance of your cable assembly. Contact a sales representative for testing or custom RF cable quotes. Part number LCCA30224-FT1.5 L-com Low Loss SMA Male to TNC Male Cable Assembly using LMR-100 Coax, 1.5 FT with Times Microwave Components data sheet PDF includes details of the RF product specifications, CAD drawing(s) and dimensions below.

SKU LCCA30224-FT1.5
QTY available 19
Quantity Price
1 - 24 $28.99
25 - 49 $27.83
50 - 99 $26.96
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $28.99

Key Specifications

Key Specifications