Low Loss SMA Male to TNC Male Cable Assembly using LMR-195-FR Coax, 1.5 FT with Times Microwave Components

L-com's LCCA30232-FT1.5 is a low loss SMA male to TNC male cable assembly using LMR-195-FR coax, 1.5 FT with Times Microwave components and ships same-day. The LMR-195-FR coax of this SMA cable uses the PE dielectric with a VoP of 76%, resulting in very low insertion loss compared to solid dielectrics. These flexible RF cable assemblies are ideal for applications where flexure is required. Our L-com SMA to TNC cable assembly has a male to male gender configuration with flexible LMR-195-FR series coax and operates to 5.8 GHz. The double shield of this SMA cable is layered by tinned copper braid over aluminum tape providing shielding effectiveness greater than 90dB. *LMR™ is a trademark of Times Microwave Systems.

Custom versions of this SMA male to SMA male cable, along with the rest of L-com's other RF assemblies, can also be built and shipped same day. Other available RF cable assembly value added services from L-com include connector orientation or clocking, heat shrink booting and custom labeling. RF testing can also be performed to document the electrical performance of your cable assembly. Contact a sales representative for testing or custom RF cable quotes. Part number LCCA30232-FT1.5 L-com Low Loss SMA Male to TNC Male Cable Assembly using LMR-195-FR Coax, 1.5 FT with Times Microwave Components data sheet PDF includes details of the RF product specifications, CAD drawing(s) and dimensions below.

SKU LCCA30232-FT1.5
QTY available 51
Quantity Price
1 - 24 $28.19
25 - 49 $27.06
50 - 99 $26.22
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $28.19

Key Specifications

Key Specifications