To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

14x10x4 Inch 120 VAC INDOOR Vented Weatherproof Enclosure

Secure your wireless equipment...

Remote wireless equipment such as access points, routers and bridges [see below] often are more vulnerable to tampering and theft. This can disrupt and even cripple critical communications. A low cost solution for protecting and securing your wireless equipment is the NBP141004-10V. This rugged, molded composite enclosure is ideal for indoor applications requiring equipment convection cooling air. The compact size of this enclosure makes it ideal for locations with limited space requirements such as equipment closets or mobile applications. Also due to its size, the NBP141004-10V can be used where aesthetics are important, such as in offices and in public areas requiring HotSpots.

Compact Size, Vented for Cooling...

The 10.5" x 9.5" x 4" (266 x 241 x 101 mm) compartment features a removable 120 VAC power module with an installed duplex socket. The vents allow convection cooling air to move through the interior of the enclosure. Power and Data Cables have access to the inside of the enclosure via three rubber cable glands located on the bottom. Equipment can be mounted inside the enclosure by using the included hook-and-loop tape. The raised lid features a continuous gasket and a quick release latch with provisions for a padlock. The enclosure material is molded UV stabilized ABS. Three gasketed mounting holes are provided inside the enclosure for easy installations.


Features
  • Compact Weatherproof Molded ABS Enclosure
  • Fully gasketed padlockable raised lid, Vented for Indoor Convection Cooling
  • Removable 120 VAC power module
  • Heavy duty hook-and-loop tape for mounting equipment in enclosure
  • NEMA Type 3R, 3RX / IP24 rated
Application
  • Corrosive environments & hotspot applications
  • Remote Wireless LAN WiFi equipment installations
  • Indoor and outdoor installations
  • Protection of equipment from theft or damage
  • Rapid Deployment Installations

SKU NBP141004-10V
QTY available 226
Quantity Price
1 - 9 $133.99
10 - 24 $131.31
25 - 99 $128.63
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $133.99

Key Specifications

Key Specifications