To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

20x16x11 Inch NEMA 4X Rated Weatherproof Enclosure with Blank Aluminum Mounting Plate

Item # NB201611-KIT
Availability
10
Price Table
Quantity Price
1 - 4 $755.00
5 - 9 $724.80
10 - 24 $694.60
25 + Call Us
Add to Cart

Description

The NB201611-KIT is a rugged weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from molded halogen free self extinguishing fiberglass reinforced polyester (FRP), it is well suited for high temperature or corrosive environments. The integral mounting flange allows it to be wall mounted as well as on a flat surface without the need for extra mounting hardware. The fully gasketed lid features a stainless steel continuous hinge and stainless steel quick release latches with padlock hasps. The light grey color of the NB201611-KIT is cleaner, cooler and aesthetically pleasing. Users can enjoy the physical benefits of better heat reflection and better UV resistance due to the lighter color. The contoured body provides an attractive and contemporary appearance. Due to the large size of this enclosure, it can accommodate dual sets of most access points.

Blank Aluminum Mounting Plate

Included with the NB201611-KIT is a blank aluminum mounting plate. This is ideal for customers who intend to do their own special modifications to the plate. This also is also true for the enclosure since there are no precut holes in this model.

Optional Pole Mounting Kits

Available on the L-com web site, these optional kits allows the enclosure to be mounted on poles ranging from 1.2 to 11 inches in diameter.

For additional information and complete specifications, click on the data sheet in the Downloads tab.


Features
  • Fully gasketed lid with stainless steel quick release latches with padlock hasps
  • Includes blank aluminum mounting plate
  • Molded fiberglass reinforced polyester (FRP) enclosure with integral mounting flanges
  • NEMA Type 4, 4X / IP66 rated
Application
  • Indoor and outdoor installations
  • Rapid Deployment installations
  • Security and surveillance equipment installations
  • Corrosive environments
  • Remote Wireless LAN WiFi equipment installations


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov