To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

1.75" Panel (Black), 16 Auto-Terminating BNC Adapters, 50 Ohm

This 1U wide rack panel is populated with 16 BNC female auto terminating feedthrus. The auto terminating feature engages when there is no connecting device engaged. This automatically terminates the line preventing signal interference. Panels are made from 16 gauge cold rolled steel and finished with a durable black powdercoat.
Optional cable management bracket PR-CMB available (sold separately)
Same day shipping on most items; Order online today!

Features
  • Auto terminating function automatically engages when connecting devices are disconnected
  • Industry standard 1U panel height will fit most rack panels. Heavy gauge steel and black powdercoating provides durability
  • Numerical legends below each port allows for quick identification of ports
  • Optional cable management bracket PR-CMB available (sold separately) </font> Same day shipping on most items; Order online today!
  • Rack panel feed-thru with BNC auto terminating feed-thrus
Application
  • Premise Wiring
  • Cable management
  • MDF/IDF
  • Network installation

SKU PR175BX16GBLK
QTY available 25
Quantity Price
1 - 9 $219.99
10 - 24 $211.19
25 - 99 $202.39
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $219.99

Key Specifications

Key Specifications