1.75" Panel with 2 EC412M

Item # ECHL24-4M
Availability
52
Price Table
Quantity Price
1 - 24 $40.12
25 - 49 $38.52
50 - 99 $37.31
100 + Call Us
Add to Cart

Description

L-com's exclusive rack mounted harmonica cluster bars organize all your telecom cables into a convenient rack mounted panel. Each panel uses 2, 3, or 4 of our harmonica cluster bars with a Telco male RJ21 50-pin connector on the back and up to 12 RJ ports on the front. Each panel is constructed with black powder coated steel with screened write-on spaces for years of reliable service. Each RJ21 Telco connector is secured to the back of the cluster bars with a hook and loop style strap. No more splicing required, use L-com's cluster bar panels and avoid connection failures.

Features
  • 19" x 1.75" rack mount design to conserve valuable rack space
  • Constructed with black powder coated steel with screened write-on spaces for years of reliable service
  • Hook and loop strap secures the 50-pin connector to the back of the panel
  • Rack mounted harmonica cluster bars with male RJ21 connectors for voice and data applications
  • RJ11/12 or RJ45 USOC wired for telephone voice and data usage
Application
  • Telco
  • Voice line aggregation
  • Telecom


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov

Similar Products